Catalog navigation
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
TYP
Type designation
GA 5
LINK
Link
General Technical Data
B10
Width B10
10.000
mm
B8
Width B8
5.000
mm
T
Length T
10.000
mm
H2
Height H2
20.000
mm
H3
Height H3
26.000
mm
M
Thread
M5
D8
Diameter D8 H8
5.000
mm
D10
Diameter D10
10.000
mm
HUB
Stroke length
0.000
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices