{heiss/zubehoerteile/gelenkkoepfe_cgka.prj},{NB=HEISS CGKA 12},{TYP=CGKA 12},{LINK=Allgemeine Technische Daten},{D8=12.000},{D9=15.000},{B9=10.000},{B10=8.000},{M=M10x1,25},{MNDR=10.000},{MKDR=8.466},{P=1.250},{LM=15.000},{H1=42.000},{R=17.000},{D2=17.000},{D3=35.000},{L1=16.000},{ALFA=11},{C=10.800},{C0=17.000},{S=M6},{MA=12.000},{G=0,12},{SNDM=6.000},{SP=1.000},{P1=1.000},{GSW=25.000},{PSTOL=0.001},{ZUBR=98.000},{SDK=10.000},{SK=6.000},{ST=3.000},{SS=5.000},{SKDR=4.773},{SL=10.000},{HUB=MIN},{TXT=http://www.heiss.de/sites/default/files/cgka_german.pdf}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.