Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Heiss
Description
GKI - Hydraulic Swivel Head
Bill of material
HEISS GKI 5
TYP
Type designation
GKI 5
LINK
Link
General Technical Data
D8
Diameter D8 H8
5.000 mm
D9
Diameter D9
8.000 mm
B9
Width B9
8.000 mm
B10
Width B10
6.000 mm
M
Thread
M5
LM
Length LM
19.000 mm
H1
Height H1
33.000 mm
R
Radius R
9.000 mm
L1
Length L1
10.000 mm
ALFA
Angle
13 °
C
Basic load ratings C
1.600 kN
C0
Basic load ratings CO
3.100 kN
G
Weight
0,013 kg
HUB
Stroke length
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices