Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Heiss
Description
GKK - Hydraulic Swivel Head
Bill of material
HEISS GKK 12
TYP
Type designation
GKK 12
LINK
Link
General Technical Data
D8
Diameter D8 H8
12.000 mm
D9
Diameter D9
16.000 mm
B9
Width B9
12.000 mm
B10
Width B10
11.000 mm
M
Thread
M12x1,25
LM
Length LM
17.000 mm
H1
Height H1
38.000 mm
R
Radius R
22.000 mm
D3
Diameter D3
32.000 mm
L1
Length L1
14.000 mm
D4
Diameter D4
17.000 mm
ALFA
Angle
4 °
C
Basic load ratings C
10.800 kN
C0
Basic load ratings CO
24.500 kN
G
Weight
0,1 kg
S
screws DIN 912
M 5x12
HUB
Stroke length
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices