Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Heiss
Description
GLB-CB - Hydraulic Pivot Bracket
Bill of material
HEISS GLB-CB 5
TYP
Type designation
GLB-CB 5
LINK
Link
General Technical Data
D8
Diameter D8 H9/m6
5.000 mm
B8
Length B8 A12
10.000 mm
H1
Length H1
32.000 mm
A
Length A
60.000 mm
A1
Length A1
44.000 mm
A4
Length A4
10.000 mm
A5
Length A5
2.000 mm
A7
Length A7 N9
8.000 mm
A8
Length A8
3.300 mm
B
Length B
56.000 mm
B1
Length B1
39.000 mm
B9
Length B9
24.000 mm
D6
Diameter D6
11.000 mm
D7
Diameter D7
6.600 mm
L1
Length L1
34.000 mm
L2
Length L2
8.000 mm
L6
Length L6
9.000 mm
L13
Length L13
22.000 mm
R
Radius R
10.000 mm
MA
Torque MA
6.0 Nm
G
Weight
0.4 kg
S
Thread S
M5 DIN912
HUB
Stroke length
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices