Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Company
Heiss
Description
GLB-LD - Hydraulic Pivot Bracket
Bill of material
HEISS GLB-LD 30
TYP
Type designation
GLB-LD 30
LINK
Link
General Technical Data
CF
Diameter CF
30.000 mm
CP
Length CP
70.000 mm
CG
Length CG
22.000 mm
CO
Length CO
25.000 mm
D
Diameter d
33.000 mm
FM
Length FM
85.000 mm
FO
Length FO
24.000 mm
GL
Length GL
97.000 mm
HB
Diameter HB
17.500 mm
KC
Length KC
5.400 mm
LJ
Length LJ
63.000 mm
LK
Length LK
23.000 mm
LO
Length LO
120.000 mm
RE
Length RE
115.000 mm
SL
Length SL
85.000 mm
SR
Radius SR
30.000 mm
SU
Length SU
13.000 mm
TA
Length TA
90.000 mm
UJ
Length UJ
160.000 mm
UK
Length UK
135.000 mm
MA
Torque MA
9.5 Nm
G
Weight
5.8 kg
S
Thread S
M6 DIN912
HUB
Stroke length
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices