Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Heiss
Description
CGKA - Hydraulic Swivel Head according to DIN 24555
Bill of material
HEISS CGKA 12
TYP
Type designation
CGKA 12
LINK
Link
General Technical Data
D8
Diameter D8 H8
12.000 mm
D9
Diameter D9
15.000 mm
B9
Width B9
10.000 mm
B10
Width B10
8.000 mm
M
Thread
M10x1,25
LM
Length LM
15.000 mm
H1
Height H1
42.000 mm
R
Radius R
17.000 mm
D2
Diameter D2
17.000 mm
D3
Diameter D3
35.000 mm
L1
Length L1
16.000 mm
ALFA
Angle
11 °
C
Basic load ratings C
10.800 kN
C0
Basic load ratings CO
17.000 kN
S
Thread S DIN 912-8.8
M6
MA
12.000 Nm
G
Weight
0,12 kg
HUB
Stroke length
0.000
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices