Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Heiss
Description
GKA - Hydraulic Swivel Head
Bill of material
HEISS GKA 20
TYP
Type designation
GKA 20
LINK
Link
General Technical Data
D8
Diameter D8 H8
20.000 mm
D9
Diameter D9
24.000 mm
B9
Width B9
16.000 mm
B10
Width B10
19.000 mm
M
Thread
M16x1,5
LM
Length LM
17.000 mm
H1
Height H1
50.000 mm
R
Radius R
30.000 mm
D3
Diameter D3
41.000 mm
L1
Length L1
25.000 mm
SW
Width across flats
25.000 mm
ALFA
Angle
9 °
C
Basic load ratings C
30.000 kN
C0
Basic load ratings CO
72.000 kN
G
Weight
0,43 kg
HUB
Stroke length
0.000
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices