您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
Design CG1-120 - axial threaded blind holes - O-ring ports
Heiss
HBZ 350 Hydraulic block cylinder
HBZ 350-120 Nondifferential Hydraulik-Block Cylinder with magnetic field sensors
Powered by
CAD模型選擇
{heiss/hydraulik_blockzylinder_hbz/hbz_350_120/350_cg1_120.prj},{NB=HEISS HBZ 350-40/25/25-CG1-120.003---(M=M16, A2=10, A3=30, HUBST=0)},{BD=350},{KOLBEN=40.000},{STANGEN=25.000},{NHUB=25.000},{NDRM=16.000},{KDRM=13.835},{KDRM1=13.546},{L100=71.000},{LD1=85.000},{LIN=71.000},{A=85.000},{XA10=85.000},{A1=63.000},{A2A=10.000},{A33=30.000},{A4=40.000},{A5=25.000},{A6=25.000},{A8=20.000},{A15=34.000},{A16=34.000},{B=63.000},{B1=40.000},{NDRD=10.000},{KDRD=8.376},{D2=5.000},{D3=10.000},{DD1=18.000},{HD1=10.000},{E=50.000},{NDRG=13.157},{KDRG=11.445},{SW=22.000},{D1G=11.500},{D2G=6.000},{D3G=20.000},{GNDR=13.157},{FA=003},{HUB=25},{HUBST=0},{MS=ohne Magnetfeldsensoren},{KS=X0},{M=M16},{A2=10},{A3=30},{A22=25},{A11=35},{ZB=0},{NUT=1},{BS=doppeltwirkend}
過濾設置
運行過濾
刪除篩檢程式
取消
刷新預覽
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYP
Type designation
ⁿ/ₐ
BD
Line pressure
[bar]
KOLBEN
Piston diameter Ø
[mm]
STANGEN
Rod diameter Ø
[mm]
LD
Length
[mm]
NHUB
Standard stroke
[mm]
A
Height
[mm]
A1
Height
[mm]
A4
Length
[mm]
A5
Length
[mm]
A6
Length
[mm]
A7
Height
[mm]
NA8
Groove depth A8
[mm]
A8
Length
[mm]
ZA10
Centring collar height A10
[mm]
D4
Centring collar diameter
[mm]
B
Width
[mm]
B1
Width
[mm]
D1
Thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
G
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
ORING
O-ring seal
[mm]
HEISS HBZ 350-16/10/16-CG...
HBZ 350-16/10
350
16.000
10.000
72.000
16.000
60.000
40.000
30.000
17.000
17.000
8.000
2.000
12.000
2.000
34.000
35.000
22.000
M 6
5.000
10.000
G 1/4''
8.000
7 x 1,5
HEISS HBZ 350-20/12/16-CG...
HBZ 350-20/12
350
20.000
12.000
66.000
16.000
60.000
40.000
30.000
17.000
17.000
8.000
2.000
12.000
2.000
34.000
35.000
22.000
M 6
5.000
10.000
G 1/4''
10.000
7 x 1,5
HEISS HBZ 350-25/16/20-CG...
HBZ 350-25/16
350
25.000
16.000
67.000
20.000
65.000
50.000
33.000
19.000
19.000
10.000
2.000
15.000
2.000
44.000
45.000
30.000
M 8
5.000
10.000
G 1/4''
14.000
7 x 1,5
HEISS HBZ 350-32/20/25-CG...
HBZ 350-32/20
350
32.000
20.000
78.000
25.000
75.000
55.000
38.000
23.000
23.000
12.000
3.000
20.000
3.000
52.000
55.000
35.000
M 10
5.000
10.000
G 1/4''
17.000
7 x 1,5
HEISS HBZ 350-40/25/25-CG...
HBZ 350-40/25
350
40.000
25.000
85.000
25.000
85.000
63.000
40.000
25.000
25.000
12.000
3.000
20.000
3.000
60.000
63.000
40.000
M 10
5.000
10.000
G 1/4''
22.000
7 x 1,5
HEISS HBZ 350-50/32/25-CG...
HBZ 350-50/32
350
50.000
32.000
103.000
25.000
100.000
76.000
44.000
27.000
27.000
15.000
5.000
25.000
3.000
72.000
75.000
45.000
M 12
5.000
10.000
G 1/4''
30.000
7 x 1,5
HEISS HBZ 350-63/40/30-CG...
HBZ 350-63/40
350
63.000
40.000
108.000
30.000
125.000
95.000
50.000
28.000
28.000
20.000
5.000
35.000
3.000
94.000
95.000
65.000
M 16
11.000
18.000
G 1/2''
36.000
14 x 2
HEISS HBZ 350-80/50/30-CG...
HBZ 350-80/50
350
80.000
50.000
138.000
30.000
160.000
120.000
60.000
34.000
34.000
24.000
7.000
40.000
4.000
115.000
120.000
80.000
M 20
11.000
18.000
G 1/2''
46.000
14 x 2
HEISS HBZ 350-100/60/40-C...
HBZ 350-100/60
350
100.000
60.000
142.000
40.000
200.000
158.000
64.000
37.000
37.000
28.000
7.000
50.000
4.000
135.000
150.000
108.000
M 24
11.000
18.000
G 1/2''
55.000
14 x 2
HEISS HBZ 350-125/80/40-C...
HBZ 350-125/80
350
125.000
80.000
167.000
40.000
230.000
180.000
82.000
47.000
47.000
35.000
7.000
60.000
5.000
155.000
180.000
130.000
M 30
11.000
18.000
G 1/2''
75.000
14 x 2
HEISS HBZ 350-160/100/40-...
HBZ 350-160/100
350
160.000
100.000
190.000
40.000
300.000
230.000
90.000
55.000
55.000
42.000
9.000
70.000
5.000
205.000
230.000
160.000
M 36
11.000
18.000
G 1/2''
95.000
14 x 2
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處