您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
Design CD1 - through holes countersunk on rod side - O-ring ports
Heiss
HBZ 500 Hydraulic block cylinder
HBZ 500 Hydraulik-Block Cylinder
Powered by
CAD模型選擇
{heiss/hydraulik_blockzylinder_hbz500/hbz_500/cd1.prj},{NB=HEISS HBZ 500-50/32/25-CD1.003---(M=M20, A2=10, A3=35, HUBST=0, IN=)},{BD=500},{KOLBEN=50.000},{D=32.000},{NDRM=20.000},{KDRM=17.294},{KDRM1=16.933},{NHUB=25.000},{L1=65.000},{LIN1=89.000},{A=100.000},{A1=76.000},{A2A=10.000},{A33=35.000},{A4=44.000},{A5=27.000},{A6X=12.000},{A10=100.000},{A14=58.000},{A15=38.000},{A16X=18.000},{B=75.000},{B1=45.000},{D1=14.000},{D2=5.000},{D3=10.000},{DD1=20.000},{HD1=12.000},{E=50.000},{NDRG=13.157},{KDRG=11.445},{SW=30.000},{OH=1.500},{D1G=11.500},{D2G=6.000},{D3G=20.000},{GNDR=13.157},{SG=1.500},{FA=003},{HUB=25},{HUBST=0},{IN=ohne Induktiven Näherungsschaltern},{KS=X0},{M=M20},{A2=10},{A3=35},{A22=30},{A11=40},{ZB=1},{NUT=1},{BS=doppeltwirkend}
過濾設置
運行過濾
刪除篩檢程式
取消
刷新預覽
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Type designation
ⁿ/ₐ
BD
Line pressure
[bar]
KOLBEN
Piston diameter Ø
[mm]
D
Rod diameter Ø
[mm]
L
Height
[mm]
LIN
Height
[mm]
NHUB
Standard stroke
[mm]
A
Height
[mm]
A1
Height
[mm]
A4
Height
[mm]
A7
Height
[mm]
A8
Height
[mm]
A10
Height
[mm]
A14
Height
[mm]
A15
Height
[mm]
A16
Height
[mm]
ZA10
Centring collar height
[mm]
D4
Centring collar diameter
[mm]
B
Width
[mm]
B1
Width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
E
Length
[mm]
SW
Width across flats
[mm]
ORING
O-ring seal
[mm]
HEISS HBZ 500-16/10/16-CD...
HBZ 500-16/10
500
16.000
10.000
40.000
64.000
16.000
60.000
40.000
30.000
8.000
2.000
75.000
40.000
28.000
14.000
2.000
34.000
35.000
22.000
7.000
5.000
10.000
46.000
8.000
7 x 1,5
HEISS HBZ 500-20/12/16-CD...
HBZ 500-20/12
500
20.000
12.000
45.000
68.000
16.000
60.000
40.000
30.000
8.000
2.000
75.000
41.000
28.000
13.000
2.000
34.000
35.000
22.000
7.000
5.000
10.000
49.000
10.000
7 x 1,5
HEISS HBZ 500-25/16/20-CD...
HBZ 500-25/16
500
25.000
16.000
44.000
66.000
20.000
65.000
50.000
33.000
10.000
2.000
65.000
44.000
28.000
13.000
2.000
44.000
45.000
30.000
9.000
5.000
10.000
56.000
14.000
7 x 1,5
HEISS HBZ 500-32/20/25-CD...
HBZ 500-32/20
500
32.000
20.000
50.000
70.000
25.000
75.000
55.000
38.000
12.000
3.000
75.000
47.000
25.000
14.000
3.000
52.000
55.000
35.000
11.000
5.000
10.000
51.000
17.000
7 x 1,5
HEISS HBZ 500-40/25/25-CD...
HBZ 500-40/25
500
40.000
25.000
54.000
75.000
25.000
85.000
63.000
40.000
12.000
3.000
85.000
49.000
34.000
15.000
3.000
60.000
63.000
40.000
11.000
5.000
10.000
50.000
22.000
7 x 1,5
HEISS HBZ 500-50/32/25-CD...
HBZ 500-50/32
500
50.000
32.000
65.000
89.000
25.000
100.000
76.000
44.000
15.000
5.000
100.000
58.000
38.000
18.000
3.000
72.000
75.000
45.000
14.000
5.000
10.000
50.000
30.000
7 x 1,5
HEISS HBZ 500-63/40/30-CD...
HBZ 500-63/40
500
63.000
40.000
72.000
94.000
30.000
125.000
95.000
50.000
20.000
5.000
125.000
59.000
37.000
20.000
3.000
94.000
95.000
65.000
18.000
11.000
18.000
44.000
36.000
14 x 2
HEISS HBZ 500-80/50/30-CD...
HBZ 500-80/50
500
80.000
50.000
85.000
105.000
30.000
160.000
120.000
60.000
24.000
7.000
160.000
60.000
41.000
23.000
4.000
115.000
120.000
80.000
22.000
11.000
18.000
36.000
46.000
14 x 2
HEISS HBZ 500-100/60/40-C...
HBZ 500-100/60
500
100.000
60.000
90.000
111.000
40.000
200.000
158.000
64.000
28.000
7.000
200.000
64.000
42.000
27.000
4.000
135.000
150.000
108.000
26.000
11.000
18.000
50.000
55.000
14 x 2
HEISS HBZ 500-125/80/40-C...
HBZ 500-125/80
500
125.000
80.000
110.000
133.000
40.000
230.000
180.000
82.000
35.000
7.000
230.000
82.000
51.000
31.000
5.000
155.000
180.000
130.000
33.000
11.000
18.000
49.000
75.000
14 x 2
HEISS HBZ 500-160/100/40-...
HBZ 500-160/100
500
160.000
100.000
130.000
153.000
40.000
300.000
230.000
90.000
42.000
9.000
300.000
90.000
61.000
41.000
5.000
205.000
230.000
160.000
39.000
11.000
18.000
40.000
95.000
14 x 2
HEISS HBZ 500-200/125/40-...
HBZ 500-200/125
500
200.000
125.000
160.000
183.000
40.000
380.000
300.000
112.000
55.000
9.000
380.000
112.000
71.000
46.000
5.000
265.000
300.000
220.000
52.000
18.000
26.000
50.000
120.000
22 x 2
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處